Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pcj_mds1751-24

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

Unit of Measure
1 2 

Item #

Frame Size

Power Supply

Type

Function

Connection Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Web Price

CAD

MDS625H-24 - 2.36 in - 24 VDC - S Type (Standard) - None - Lead Wire - High Speed - 7600 - 37.40 CFM - 0.62 inH2O $51.00 -
MDS925H-24 - 3.62 in - 24 VDC - S Type (Standard) - None - Lead Wire - High Speed - 4400 - 68.10 CFM - 0.33 inH2O $56.00 -
MDS1238-24 - 4.69 in - 24 VDC - S Type (Standard) - None - Lead Wire - Standard Speed - 3600 - 137 CFM - 0.54 inH2O $77.00 -
MDS1238H-24 - 4.72 in - 24 VDC - S Type (Standard) - None - Lead Wire - High Speed - 6400 - 224 CFM - 1.45 inH2O $116.00 -
MDS1451-24 - 5.51 in - 24 VDC - S Type (Standard) - None - Lead Wire - Standard Speed - 3150 - 205 CFM - 0.52 inH2O $87.00 -
MDS1751H-24 - 6.77 in - 24 VDC - S Type (Standard) - None - Lead Wire - High Speed - 4800 - 349 CFM - 1.24 inH2O $162.00 -
MDS1751FH-24 - 6.77 in - 24 VDC - S Type (Standard) - None - Lead Wire - High Speed - 4800 - 349 CFM - 1.24 inH2O $162.00 -
MDS1751-24 - 6.77 in - 24 VDC - S Type (Standard) - None - Lead Wire - Standard Speed - 3200 - 212 CFM - 0.55 inH2O $108.00 -
MDE625-24L - 2.36 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3800 - 18.7 CFM - 0.16 inH2O $118.00 -
MDE1225-24L - 4.69 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3000 - 95.30 CFM - 0.28 inH2O $76.00 -
MDE1451-24L2 - 5.51 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3150 - 205 CFM - 0.52 inH2O $97.00 -
MDE1751-24L - 6.77 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3050 - 226 CFM - 0.55 inH2O $217.00 -
MDE1751F-24L - 6.77 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3050 - 226 CFM - 0.55 inH2O $217.00 -
MDA625-24 - 2.44 in - 24 VDC - A Type (with Alarm) - Low Speed Alarm - Electronic - Lead Wire - - 4000 - 17.7 CFM - 0.20 inH2O $42.00 -
MDA825-24 - 3.15 in - 24 VDC - A Type (with Alarm) - Low Speed Alarm - Electronic - Lead Wire - - 3800 - 35.30 CFM - 0.20 inH2O $42.00 -
MDA925-24 - 3.62 in - 24 VDC - A Type (with Alarm) - Low Speed Alarm - Electronic - Lead Wire - - 3400 - 45.90 CFM - 0.20 inH2O $45.00 -
MDA1225-24 - 4.69 in - 24 VDC - A Type (with Alarm) - Low Speed Alarm - Electronic - Lead Wire - - 3000 - 95.30 CFM - 0.28 inH2O $67.00 -
MDA1238-24 - 4.72 in - 24 VDC - A Type (with Alarm) - Low Speed Alarm - Electronic - Lead Wire - - 3600 - 137 CFM - 0.54 inH2O $84.00 -
MDA1451-24 - 5.51 in - 24 VDC - A Type (with Alarm) - Low Speed Alarm - Electronic - Lead Wire - - 3150 - 205 CFM - 0.52 inH2O $110.00 -
MDP825-24L - 3.15 in - 24 VDC - P Type (Watertight) - Stall Alarm - Electronic - Lead Wire - - 2900 - 36.4 CFM - 0.14 inH2O $105.00 -
MDP1238-24L - 4.69 in - 24 VDC - P Type (Watertight) - Stall Alarm - Electronic - Lead Wire - - 2600 - 98.80 CFM - 0.28 inH2O $146.00 -
MDV925-24S - 3.62 in - 24 VDC - V Type (Variable Speed) - Pulse Sensor - Lead Wire - - 5000 [100% PWM Duty]
1500 [0% PWM Duty]
- 77.7 CFM - 0.421 inH2O $78.00 -
MDV1238-24S - 4.72 in - 24 VDC - V Type (Variable Speed) - Pulse Sensor - Lead Wire - - 6400 [100% PWM Duty] - 224 CFM - 1.45 inH2O $130.00 -
MDS420-24 - 1.65 in - 24 VDC - S Type (Standard) - None - Lead Wire - Standard Speed - 8000 - 7.4 CFM - 0.319 inH2O $33.00 -
MDS515-24 - 2.05 in - 24 VDC - S Type (Standard) - None - Lead Wire - Standard Speed - 6300 - 14.1 CFM - 0.237 inH2O $34.00 -
Unit of Measure
1 2