ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Frame Size |
Power Supply |
Type |
Function |
Connection Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MDS825-24 | - 3.15 in | - 24 VDC | - S Type (Standard) | - None | - Lead Wire | - Standard Speed | - 3400 | - 42.4 CFM | - 0.192 inH2O | Request Quote | - |
| MDS925-24 | - 3.62 in | - 24 VDC | - S Type (Standard) | - None | - Lead Wire | - Standard Speed | - 3800 | - 59 CFM | - 0.243 inH2O | Request Quote | - |
| MDS1225Y-24 | - 4.69 in | - 24 VDC | - S Type (Standard) | - None | - Lead Wire | - | - 3150 | - 99.9 CFM | - 0.309 inH2O | Request Quote |
- |
| MDA420-24L | - 1.65 in | - 24 VDC | - A Type (with Alarm) | - Stall Alarm - Electronic | - Lead Wire | - | - 8000 | - 7.4 CFM | - 0.319 inH2O | $33.00 |
- |
| MDA515-24L | - 2.05 in | - 24 VDC | - A Type (with Alarm) | - Stall Alarm - Electronic | - Lead Wire | - | - 6300 | - 14.1 CFM | - 0.237 inH2O | $34.00 |
- |
| MDA825-24L | - 3.15 in | - 24 VDC | - A Type (with Alarm) | - Stall Alarm - Electronic | - Lead Wire | - | - 3400 | - 42.4 CFM | - 0.192 inH2O | $33.00 |
- |
| MDA925-24L | - 3.62 in | - 24 VDC | - A Type (with Alarm) | - Stall Alarm - Electronic | - Lead Wire | - | - 3800 | - 59 CFM | - 0.243 inH2O | $36.00 |
- |
| MDA1225-24L | - 4.69 in | - 24 VDC | - A Type (with Alarm) | - Stall Alarm - Electronic | - Lead Wire | - | - 3150 | - 99.9 CFM | - 0.309 inH2O | $57.00 |
- |
| MDE825Y-24L | - 3.15 in | - 24 VDC | - E Type (Long Life) | - Stall Alarm - Electronic | - Lead Wire | - | - 3700 | - 36.4 CFM | - 0.176 inH2O | $86.00 |
- |
| MDE925Y-24L | - 3.62 in | - 24 VDC | - E Type (Long Life) | - Stall Alarm - Electronic | - Lead Wire | - | - 3150 | - 48.7 CFM | - 0.167 inH2O | $86.00 |
- |
| MDE1238Y-24L | - 4.69 in | - 24 VDC | - E Type (Long Life) | - Stall Alarm - Electronic | - Lead Wire | - | - 3700 | - 137.7 CFM | - 0.472 inH2O | $135.00 |
- |
| MDV1225-24S | - 4.72 in | - 24 VDC | - V Type (Variable Speed) | - Pulse Sensor | - Lead Wire | - | - 5100 [100% PWM Duty] | - 170.5 CFM | - 0.898 inH2O | $85.00 |
- |
| MDA1238-24L | - 4.72 in | - 24 VDC | - A Type (with Alarm) | - Stall Alarm - Electronic | - Lead Wire | - | - 3600 | - 137 CFM | - 0.54 inH2O | $59.00 | - |
| MDA1451-24L | - 5.51 in | - 24 VDC | - A Type (with Alarm) | - Stall Alarm - Electronic | - Lead Wire | - | - 3150 | - 205 CFM | - 0.52 inH2O | $98.00 | - |