Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pcj_mds1751-24

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

Unit of Measure
1 2 

Item #

Frame Size

Power Supply

Type

Function

Connection Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Web Price

CAD

MDS825-24 - 3.15 in - 24 VDC - S Type (Standard) - None - Lead Wire - Standard Speed - 3400 - 42.4 CFM - 0.192 inH2O Request Quote -
MDS925-24 - 3.62 in - 24 VDC - S Type (Standard) - None - Lead Wire - Standard Speed - 3800 - 59 CFM - 0.243 inH2O Request Quote -
MDS1225Y-24 - 4.69 in - 24 VDC - S Type (Standard) - None - Lead Wire - - 3150 - 99.9 CFM - 0.309 inH2O Request Quote -
MDA420-24L - 1.65 in - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 8000 - 7.4 CFM - 0.319 inH2O $33.00 -
MDA515-24L - 2.05 in - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 6300 - 14.1 CFM - 0.237 inH2O $34.00 -
MDA825-24L - 3.15 in - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3400 - 42.4 CFM - 0.192 inH2O $33.00 -
MDA925-24L - 3.62 in - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3800 - 59 CFM - 0.243 inH2O $36.00 -
MDA1225-24L - 4.69 in - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3150 - 99.9 CFM - 0.309 inH2O $57.00 -
MDE825Y-24L - 3.15 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3700 - 36.4 CFM - 0.176 inH2O $86.00 -
MDE925Y-24L - 3.62 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3150 - 48.7 CFM - 0.167 inH2O $86.00 -
MDE1238Y-24L - 4.69 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - - 3700 - 137.7 CFM - 0.472 inH2O $135.00 -
MDV1225-24S - 4.72 in - 24 VDC - V Type (Variable Speed) - Pulse Sensor - Lead Wire - - 5100 [100% PWM Duty] - 170.5 CFM - 0.898 inH2O $85.00 -
MDA1238-24L - 4.72 in - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3600 - 137 CFM - 0.54 inH2O $59.00 -
MDA1451-24L - 5.51 in - 24 VDC - A Type (with Alarm) - Stall Alarm - Electronic - Lead Wire - - 3150 - 205 CFM - 0.52 inH2O $98.00 -
Unit of Measure
1 2