ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK30VGV-ES3T2 / 4GV6BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 6 :1 | - 15 mm | - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - Instantenous Stop = 61 oz-in²175 oz-in² | $258.00 |
4IK30VGV-ES3T2 / 4GV7.5BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 7.5 :1 | - 15 mm | - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | - Instantenous Stop = 95 oz-in²270 oz-in² | $258.00 |
4IK30VGV-ES3T2 / 4GV9BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 9 :1 | - 15 mm | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - Instantenous Stop = 137 oz-in²390 oz-in² | $258.00 |
4IK30VGV-ES3T2 / 4GV12.5BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 12.5 :1 | - 15 mm | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - Instantenous Stop = 260 oz-in²820 oz-in² | $258.00 |
4IK30VGV-ES3T2 / 4GV15BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 15 mm | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - Instantenous Stop = 380 oz-in²1200 oz-in² | $258.00 |
4IK30VGV-ES3T2 / 4GV18BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 18 :1 | - 15 mm | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - Instantenous Stop = 550 oz-in²1700 oz-in² | $258.00 |
4IK30VGV-ES3T2 / 4GV25BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 25 :1 | - 15 mm | - 33 lb-in [60 Hz] 40 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - Instantenous Stop = 1060 oz-in²3000 oz-in² | $265.00 |
4IK30VGV-ES3T2 / 4GV30BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 15 mm | - 38 lb-in [60 Hz] 46 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - Instantenous Stop = 1530 oz-in²4400 oz-in² | $265.00 |
4IK30VGV-ES3T2 / 4GV36BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 36 :1 | - 15 mm | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - Instantenous Stop = 2200 oz-in²6000 oz-in² | $265.00 |
4IK30VGV-ES3T2 / 4GV50BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 15 mm | - 64 lb-in [60 Hz] 77 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - Instantenous Stop = 4200 oz-in²12000 oz-in² | $275.00 |
4IK30VGV-ES3T2 / 4GV60BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 60 :1 | - 15 mm | - 77 lb-in [60 Hz] 93 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - Instantenous Stop = 4200 oz-in²17500 oz-in² | $275.00 |
4IK30VGV-ES3T2 / 4GV75BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 75 :1 | - 15 mm | - 116 lb-in [50 Hz] 97 lb-in [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | - Instantenous Stop = 4200 oz-in²22000 oz-in² | $275.00 |
4IK30VGV-ES3T2 / 4GV90BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 90 :1 | - 15 mm | - 116 lb-in [60 Hz] 140 lb-in [50 Hz] | - 16.6 [50 Hz] 20 [60 Hz] | - Instantenous Stop = 4200 oz-in²27000 oz-in² | $275.00 |
4IK30VGV-ES3T2 / 4GV100BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 15 mm | - 129 lb-in [60 Hz] 141 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | - Instantenous Stop = 4200 oz-in²34000 oz-in² | $275.00 |
4IK30VGV-ES3T2 / 4GV120BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 120 :1 | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | - Instantenous Stop = 4200 oz-in²49000 oz-in² | $275.00 |
4IK30VGV-ES3T2 / 4GV150BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 150 :1 | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 10 [50 Hz] 12 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | $275.00 |
4IK30VGV-ES3T2 / 4GV180BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 180 :1 | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 8.3 [50 Hz] 10 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | $275.00 |
4IK30VGV-ES3T2 / 4GV250BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 250 :1 | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 6 [50 Hz] 7.2 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | $338.00 |
4IK30VGV-ES3T2 / 4GV300BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 300 :1 | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 5 [50 Hz] 6 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | $338.00 |
4IK30VGV-ES3T2 / 4GV360BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 360 :1 | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 4.1 [50 Hz] 5 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | $338.00 |
4IK30VAS-ES3T2 | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Round Shaft (Stainless Steel Shaft, No Gearhead) | - | - 8 mm | - 1.5 lb-in [50 Hz] 1.81 lb-in [60 Hz] | - 1400 [50 Hz] 1680 [60 Hz] | - | $142.00 |
5IK40VGV-ES3T2 / 5GV5BS | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 18 mm | - 10.6 lb-in [50 Hz] 8.8 lb-in [60 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | $286.00 |
5IK40VGV-ES3T2 / 5GV6BS | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 6 :1 | - 18 mm | - 10.6 lb-in [60 Hz] 13.2 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in² | $286.00 |
5IK40VGV-ES3T2 / 5GV7.5BS | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 7.5 :1 | - 18 mm | - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in² | $286.00 |
5IK40VGV-ES3T2 / 5GV9BS | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 9 :1 | - 18 mm | - 16.8 lb-in [60 Hz] 19.4 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in² | $286.00 |