ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK60VESM-250 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESM-300 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-5 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 14 lb-in [60 Hz] 16 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | Request Quote |
5IK60VESMT2-6 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 17 lb-in [60 Hz] 19 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in² | Request Quote |
5IK60VESMT2-7.5 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 21 lb-in [60 Hz] 24 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in² | Request Quote |
5IK60VESMT2-9 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in² | Request Quote |
5IK60VESMT2-12.5 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 12 :1 | - 18 mm | - 34 lb-in [60 Hz] 40 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in² | Request Quote |
5IK60VESMT2-15 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 41 lb-in [60 Hz] 48 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in² | Request Quote |
5IK60VESMT2-18 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 50 lb-in [60 Hz] 58 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in² | Request Quote |
5IK60VESMT2-25 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 66 lb-in [60 Hz] 77 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in² | Request Quote |
5IK60VESMT2-30 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 79 lb-in [60 Hz] 93 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in² | Request Quote |
5IK60VESMT2-36 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 112 lb-in [50 Hz] 95 lb-in [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in² | Request Quote |
5IK60VESMT2-50 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 133 lb-in [60 Hz] 155 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-60 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 160 lb-in [60 Hz] 187 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-75 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 200 lb-in [60 Hz] 230 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-90 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 230 lb-in [60 Hz] 260 lb-in [50 Hz] | - 20 [60 Hz] 17 [50 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-100 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - 15 [50 Hz] 18 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-120 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 260 lb-in | - 13 [50 Hz] 15 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-150 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-180 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-250 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VESMT2-300 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | - 15000 oz-in² | Request Quote |
5IK60VES3T2-5SF | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 18 mm | - 14 lb-in [60 Hz] 16 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | Request Quote |
5IK60VES3T2-9SF | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 9 :1 | - 18 mm | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in² | Request Quote |
5IK60VES3T2-15SF | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 18 mm | - 41 lb-in [60 Hz] 48 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in² | Request Quote |