ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
Item # |
Impeller Diameter |
Power Supply |
Max. Air Flow |
Max. Static Pressure |
Safety Standards |
Web Price |
CAD |
---|---|---|---|---|---|---|---|
MBS10-EC | - 3.94 in. | - Single-Phase 220/230 VAC | - 88.29 CFM | - 1.29 inH2O | - UL CSA CE | $174.00 | - |
MBS10-ES | - 3.94 in. | - Three-Phase 220/230 VAC | - 88.29 CFM | - 1.29 inH2O | - UL CSA CE | $174.00 | - |
MBS10-UA | - 3.94 in. | - Single-Phase 110/115 VAC | - 88.29 CFM | - 1.29 inH2O | - UL CSA CE | $169.00 | - |
MBS12-UA | - 4.72 in. | - Single-Phase 110/115 VAC | - 184 CFM | - 1.81 inH2O | - UL CSA CE | $248.00 | - |
MBS12-EC | - 4.72 in. | - Single-Phase 220/230 VAC | - 184 CFM | - 1.81 inH2O | - UL CSA CE | $259.00 | - |
MBS12-ES | - 4.72 in. | - Three-Phase 220/230 VAC | - 184 CFM | - 1.81 inH2O | - UL CSA CE | $259.00 | - |