ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
Driver Type |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|---|
AR98MKD-PS25-3 | - 3.54 in |
|
- 5200 oz-in | - Planetary Gear | - 25 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-PS36-3 | - 3.54 in |
|
- 5200 oz-in | - Planetary Gear | - 36 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-PS50-3 | - 3.54 in |
|
- 5200 oz-in | - Planetary Gear | - 50 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-N5-3 | - 3.54 in |
|
- 1408 oz-in | - Planetary Gear | - 5 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-N7.2-3 | - 3.54 in |
|
- 1968 oz-in | - Planetary Gear | - 7.2 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-N10-3 | - 3.54 in |
|
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-N25-3 | - 3.54 in |
|
- 5120 oz-in | - Planetary Gear | - 25 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-N36-3 | - 3.54 in |
|
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-N50-3 | - 3.54 in |
|
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-H50-3 | - 3.54 in |
|
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-H100-3 | - 3.54 in |
|
- 5120 oz-in | - Harmonic Gear | - 100 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |