Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
crk-flex-cat

The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.

  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Encoder Output

Shaft

Power Supply

Web Price

CRK523PBKD-H50 - 1.18 in
Speed - Torque Characteristics
- 255 oz-in - Harmonic Gear - 50 :1 - Not Equipped - None - Double - 24 VDC Request Quote
CRK523PAKD-H100 - 1.18 in
Speed - Torque Characteristics
- 340 oz-in - Harmonic Gear - 100 :1 - Not Equipped - None - Single - 24 VDC Request Quote
CRK523PBKD-H100 - 1.18 in
Speed - Torque Characteristics
- 340 oz-in - Harmonic Gear - 100 :1 - Not Equipped - None - Double - 24 VDC Request Quote
CRK524PMAKD - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote
CRK524PMBKD - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote
CRK525PAKD - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote
CRK525PBKD - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote
CRK525PMAKD - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote
CRK525PMBKD - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote
CRK543AKD - 1.65 in
Speed - Torque Characteristics
- 18.4 oz-in - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote
CRK543AMKD - 1.65 in
Speed - Torque Characteristics
- 18.4 oz-in - Round Shaft (No Gearhead) - - Equipped - None - Single - 24 VDC Request Quote
CRK543BKD - 1.65 in
Speed - Torque Characteristics
- 18.4 oz-in - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote
CRK543AKD-T3.6 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Not Equipped - None - Single - 24 VDC Request Quote
CRK543BKD-T3.6 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Not Equipped - None - Double - 24 VDC Request Quote
CRK543AKD-T7.2 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - None - Single - 24 VDC Request Quote
CRK543BKD-T7.2 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - None - Double - 24 VDC Request Quote
CRK543AKD-T10 - 1.65 in
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - None - Single - 24 VDC Request Quote
CRK543BKD-T10 - 1.65 in
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - None - Double - 24 VDC Request Quote
CRK543AKD-T20 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - None - Single - 24 VDC Request Quote
CRK543BKD-T20 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - None - Double - 24 VDC Request Quote
CRK543AKD-T30 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - None - Single - 24 VDC Request Quote
CRK543BKD-T30 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - None - Double - 24 VDC Request Quote
CRK543AKD-PS25 - 1.65 in
Speed-Torque Characteristics
- 350 oz-in - Planetary Gear - 25 :1 - Not Equipped - None - Single - 24 VDC Request Quote
CRK543BKD-PS25 - 1.65 in
Speed-Torque Characteristics
- 350 oz-in - Planetary Gear - 25 :1 - Not Equipped - None - Double - 24 VDC Request Quote
CRK543AKD-PS36 - 1.65 in
Speed-Torque Characteristics
- 420 oz-in - Planetary Gear - 36 :1 - Not Equipped - None - Single - 24 VDC Request Quote
Unit of Measure
1 2 3 4 5 »