This category has 1,200 items. Only the first 1000 records are returned.
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSB10-2 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB10-3 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB10-4 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB10-5 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB10-6 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB10-7 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB10-8 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB10-9 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB10-10 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-1 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-2 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-3 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-4 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-5 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-6 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-7 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-8 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-9 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB20-10 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB45-1 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB45-2 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB45-3 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB45-4 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB45-5 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |
| 4LSB45-6 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - |
Add To Cart
Request Quote |