Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM015HK-AC | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 0.425 lb-in0.048 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $157.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM030DHK-5CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.8 lb-in0.43 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | $288.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM030DHK-10CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 7.6 lb-in0.86 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | $288.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM030DHK-15CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 11.5 lb-in1.3 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | $288.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM030DHK-20CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 15 lb-in1.7 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | $288.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM030DHK-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $163.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM030DHK-AC | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $171.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM230HK-5CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4.6 lb-in0.52 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | $323.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM230HK-10CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 8.8 lb-in1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | $323.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM230HK-15CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 14.1 lb-in1.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | $323.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM230HK-20CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 18.5 lb-in2.1 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | $323.00 | Type - Connector |
CAD
- |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G5FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4 lb-in0.46 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | $386.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G10FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 8.6 lb-in0.98 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | $386.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G15FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 13.2 lb-in1.5 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | $386.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G20FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 17.70 lb-in2 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | $386.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G30FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 25 lb-in2.9 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 100 | $401.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G50FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 60 | $401.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G100FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 86 lb-in9.8 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 30 | $401.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G200FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 150 lb-in17 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 15 | $414.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G5 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4.6 lb-in0.52 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | $302.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G10 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 8.8 lb-in1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | $302.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G15 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 14.1 lb-in1.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | $302.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G20 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 18.5 lb-in2.1 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | $302.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G30 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 26 lb-in3 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 100 | $312.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
| BLM230HK-GFS / GFS2G50 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 60 | $312.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |