Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5120HP-GFV / GFV5G10S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | $409.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G15S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | $409.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G20S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | $409.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G30S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | $420.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G50S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | $420.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G100S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | $420.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G200S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | $431.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HPK / 5H10S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 28 lb-in3.2 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | $585.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HPK / 5H15S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 42 lb-in4.8 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 | $585.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HPK / 5H20S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 57 lb-in6.5 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | $585.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HPK / 5H30S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 85 lb-in9.7 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | $599.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HPK / 5H50S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | $599.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HPK / 5H100S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 280 lb-in32.3 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | $599.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HPK / 5H200S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 470 lb-in53.9 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | $614.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5120HP-AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.375 lb-in0.382 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $222.00 | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G5AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 25 lb-in2.9 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | $511.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G10AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | $511.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G15AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | $511.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G20AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 101 lb-in11.5 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | $511.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G30AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | $526.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G50AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 240 lb-in27.4 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | $526.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G100AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | $545.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G200AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | $545.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB5A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 21 lb-in2.4 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 | $615.00 | Type - | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB10A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | $615.00 | Type - | CAD - |
Add To Cart
Request Quote |