Linear Actuators - Linear Slides
>
EZS Closed Loop AZ Series Absolute Encoder Linear Slides
>
EZS Closed Loop AZ Series Absolute Encoder Linear Slides (DC Input)
> Advanced Search
Advanced Search in EZS Closed Loop AZ Series Absolute Encoder Linear Slides (DC Input)
Metric
Specifications
Actuator Frame Size ( )
54 mm (W) x 50 mm (H)
74 mm (W) x 50 mm (H)
74 mm (W) x 66.5 mm (H)
Motor Location
Reversed Motor (Left Side)
Reversed Motor (Right Side)
Straight Type
Stroke (mm)
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
Electromagnetic Brake
Equipped
Not Equipped
Lead (mm)
6
12
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 180 to 600
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 3.5 to 30
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7.5 to 60
Clear
Cancel
Advanced Search