Axial Fans
>
AC Input Axial Fans
> Advanced Search
Advanced Search in AC Input Axial Fans
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
3.15
3.62
4.69
4.72
5.51
6.30
7.09
7.87
9.84
Frame Size (mm)
80
92
119
120
140
160
180
200
250
Power Supply
Single-Phase 100 ~ 240 VAC
Single-Phase 100/115 VAC
Single-Phase 200/230 VAC
Three-Phase 200/230 VAC
Long-Life
Yes
No
Function
Low Speed Alarm - Contact
Low Speed Alarm - Contact: OFF
Low Speed Alarm - Contact: ON
Low Speed Alarm - Electronic
None
Connection Type
Lead Wire
Connector
Terminal Box
Plug
Cover Type
None
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 19.4 to 883
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.55 to 25
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.13 to 1.65
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 32 to 410
Noise Level (db (A))
At Least :
No More Than :
Available Range: 28 to 63
Clear
Cancel
Advanced Search