Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
αSTEP Closed Loop Stepper Motors
> Advanced Search
Advanced Search in αSTEP Closed Loop Stepper Motors
Specifications
Motor Frame Size (in. sq.)
No Preference
1.65
2.36
3.35
3.54
Gear Ratio (X:1) (:1)
No Preference
3.6
5
7.2
10
20
25
30
36
50
100
Shaft/Gear Type
Round Shaft (No Gearhead)
HG Geared
TH Geared
PN Geared
Shaft
No Preference
Single
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Rotor Inertia (oz-in
2
) (oz-in
2
)
At Least :
No More Than :
Available Range: 0.37 to 14.8
Clear
Cancel
Advanced Search
close