Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Servo Motor Only
> Advanced Search
Advanced Search in Servo Motor Only
Unit of Measure
Imperial
Metric
Specifications
Motor Frame Size (in.)
No Preference
4.09
Motor Frame Size (mm)
No Preference
104
Rated Output Power
No Preference
750 W (1 HP)
Rated Torque (oz-in)
At Least :
No More Than :
Available Range: 1350 to 6780
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 9.56 to 169
Gear Type - Search
No Preference
Planetary Gear
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Clear
Cancel
Advanced Search
close