Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Torque Motors (Legacy)
> Advanced Search
Advanced Search in Torque Motors (Legacy)
Specifications
Output Power
No Preference
6 W (1/125 HP)
10 W (1/75 HP)
20 W (1/38 HP)
Voltage (VAC)
No Preference
Single-Phase 110/115 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
No Preference
3
3.6
5
6
7.5
9
12.5
15
18
25
30
36
50
60
75
90
100
120
150
180
Torque at Max Output (lb-in)
At Least :
No More Than :
Available Range: 0.77 to 88
Speed at Max Output (rpm)
At Least :
No More Than :
Available Range: 5 to 900
Safety Standards
UL
CSA
EN
CE
Clear
Cancel
Advanced Search
close