V Series Reversible Motors (Legacy)
> Advanced Search
Advanced Search in V Series Reversible Motors (Legacy)
Specifications
Output Power
No Preference
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Voltage (VAC)
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Gear Ratio (X:1) (:1)
No Preference
5
6
9
15
18
30
36
60
90
120
180
300
360
Shaft/Gear Type
No Preference
Parallel Shaft Gearhead
Type
Lead Wire
Terminal Box
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 1.59 to 350
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 4.2 to 360
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 8.5 to 15000
Clear
Cancel
Advanced Search
close