AS Series Closed Loop Stepper Motors
> Advanced Search
Advanced Search in AS Series Closed Loop Stepper Motors
Unit of Measure
Imperial
Metric
Specifications
RoHS Compliant Product
No Preference
Yes
Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 42 to 5120
Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.3 to 37
Speed (r/min)
Refer to Speed-Torque Characteristics
Frame Size (in)
No Preference
1.65
2.36
3.35
3.54
Frame Size (mm)
No Preference
42
60
85
90
Power Supply
No Preference
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Type
Standard
IP65 Rated
Gear Type
Low Backlash
Non-backlash
No Gearhead
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Clear
Cancel
Advanced Search
close