Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
World K Series Reversible Motors (Legacy)
> Advanced Search
Advanced Search in World K Series Reversible Motors (Legacy)
Specifications
Output Power
No Preference
1 W (1/750 HP)
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Voltage (VAC)
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Gear Ratio (X:1) (:1)
No Preference
3
3.6
5
6
7.5
9
12.5
15
18
25
30
36
50
60
75
90
100
120
150
180
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
High-Power Parallel Shaft
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Type
Lead Wire
Terminal Box
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.07 to 260
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 8.3 to 1500
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 0.792 to 15000
Clear
Cancel
Advanced Search
close