Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
MDS/MD Series Fan Kit
> Advanced Search
Advanced Search in MDS/MD Series Fan Kit
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
No Preference
2.44
3.15
3.62
5.51
6.77
Frame Size (mm)
No Preference
62
80
92
140
172
Function
Pulse Sensor
Type
Connector
Lead Wire
Power Supply*
No Preference
12 VDC
24 VDC
48 VDC
Max. Air Flow* (CFM)
At Least :
No More Than :
Available Range: 17.7 to 212
Max. Air Flow* (m³/min)
At Least :
No More Than :
Available Range: 0.5 to 6
Max. Static Pressure* (inH
2
O)
At Least :
No More Than :
Available Range: 0.2 to 0.55
Max. Static Pressure* (Pa)
At Least :
No More Than :
Available Range: 49 to 137
Noise Level (db (A))
At Least :
No More Than :
Available Range: 30 to 49
Clear
Cancel
Advanced Search
close