Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
EZS II Series Linear Actuators
> Advanced Search
Advanced Search in EZS II Series Linear Actuators
Unit of Measure
Imperial
Metric
Specifications
Power Supply
No Preference
24 VDC
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Max. Speed (in/s)
At Least :
No More Than :
Available Range: 7.09 to 31.5
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 180 to 800
Max. Horizontal Transportable Mass (lb)
At Least :
No More Than :
Available Range: 17 to 132
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7.5 to 60
Max. Vertical Transportable Mass (lb)
At Least :
No More Than :
Available Range: 7.7 to 66
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 3.5 to 30
Thrust (lb)
At Least :
No More Than :
Available Range: 9.7 to 90
Thrust (N)
At Least :
No More Than :
Available Range: 43 to 400
Stroke (in.)
No Preference
1.97
3.94
5.91
7.87
9.84
11.81
13.78
15.75
17.72
19.69
21.65
23.62
25.59
27.56
29.53
31.5
33.46
Stroke (mm)
No Preference
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
Clear
Cancel
Advanced Search
close