FM Series Cooling Modules
> Advanced Search
Advanced Search in FM Series Cooling Modules
Unit of Measure
Imperial
Metric
Specifications
Module Dimensions ( )
No Preference
5.08 in. (W) x 5.28 in. (H)
6.18 in. (W) x 6.69 in. (H)
8.23 in. (W) x 8.90 in. (H)
Module Dimensions ( )
No Preference
129 mm (W) x 134 mm (H)
157 mm (W) x 170 mm (H)
209 mm (W) x 226 mm (H)
Type
Fan, Filter Panel (Suction)
Fan, Filter Panel (Exhaust)
Filter Panel
Power Supply
No Preference
Single-Phase 115 VAC
Single-Phase 220/230 VAC
Degree of Protection
No Preference
IP55
IP43
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 6 to 48.4
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.17 to 1.37
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.165 to 0.253
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 41 to 63
Noise Level (db (A))
At Least :
No More Than :
Available Range: 36 to 41
Clear
Cancel
Advanced Search
close