Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Linear Actuators - Linear Slides (Legacy)
> Advanced Search
Advanced Search in Linear Actuators - Linear Slides (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Actuator Frame Size ( )
No Preference
2.97 in. (W) x 3.27 in. (H)
2.3 in. (W) x 2.36 in. (H)
Actuator Frame Size ( )
No Preference
58.4 mm (W) x 60 mm (H)
75.4 mm (W) x 83 mm (H)
Power Input
No Preference
AC
DC
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Motor Location
No Preference
Reversed Motor (Left Side)
Reversed Motor (Right Side)
Straight Type
Table Orientation
No Preference
X-axis Table
Y-axis Table
Max. Speed (in/s)
At Least :
No More Than :
Available Range: 11.81 to 31.5
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 300 to 800
Max. Horizontal Transportable Mass (lb)
At Least :
No More Than :
Available Range: 33.07 to 132.28
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 15 to 60
Max. Vertical Transportable Mass (lb)
At Least :
No More Than :
Available Range: 15.43 to 66.14
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7 to 30
Thrust (lb)
At Least :
No More Than :
Available Range: 15.74 to 89.92
Thrust (N)
At Least :
No More Than :
Available Range: 70 to 400
Stroke (in.)
No Preference
1.97
3.94
5.91
7.87
9.84
11.81
15.75
19.69
Stroke (mm)
No Preference
50
100
150
200
250
300
400
500
Clear
Cancel
Advanced Search
close