RK Series Microstepping Stepper Motors
> Advanced Search
Advanced Search in RK Series Microstepping Stepper Motors
Unit of Measure
Imperial
Metric
Specifications
Frame Size (Search) (in)
No Preference
1.65
2.36
3.35
3.54
Frame Size (Search) (mm)
No Preference
42
60
85
90
Speed (r/min)
Refer to Speed-Torque Characteristics
Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 18.4 to 5200
Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.13 to 37
Gear Type
No Preference
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Planetary, Non Backlash (3 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Encoder
No Preference
Not Equipped
Equipped
Shaft
No Preference
Single
Double
Power Supply
No Preference
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Clear
Cancel
Advanced Search
close