Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Brother AC Gear Motors with Brake (Legacy)
> Advanced Search
Advanced Search in Brother AC Gear Motors with Brake (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Mount
No Preference
Flange Mount
Foot Mount
Hollow Shaft
Output Power
No Preference
1/2 HP
1 HP
2 HP
3 HP
Voltage (VAC)
No Preference
Three-Phase 208/230/460 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Shaft Arrangement
No Preference
Right Shaft
Left Shaft
Double Shaft
Output Shaft Diameter
No Preference
7/8 in.
1-1/8 in.
1-1/4 in.
1-3/8 in.
1-1/2 in.
1-5/8 in.
2 in.
Type
No Preference
Terminal Box
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 81 to 11187
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 9.2 to 1264
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 7 to 340
Brake Specifications
Brake Type
No Preference
Power-Off Activated Brake
Clear
Cancel
Advanced Search
close