Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
V Series Reversible Motors
> Advanced Search
Advanced Search in V Series Reversible Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
No Preference
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Voltage (VAC)
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Type
No Preference
Lead Wire
Terminal Box
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 1.59 to 350
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.18 to 40
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 4.2 to 360
Clear
Cancel
Advanced Search
close