Axial Fans
>
DC Input Axial Fans
>
MD Series DC Axial Fans
> Advanced Search
Advanced Search in MD Series DC Axial Fans
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
1.65
2.05
2.36
2.44
3.15
3.62
4.69
4.72
5.51
6.77
Frame Size (mm)
40
52
60
62
80
92
119
120
140
172
Power Supply
24 VDC
Function
Low Speed Alarm - Electronic
Pulse Sensor
Stall Alarm - Electronic
None
Connection Type
Lead Wire
Type
S Type (Standard)
A Type (with Alarm)
P Type (Watertight)
E Type (Long Life)
V Type (Variable Speed)
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 7.4 to 349
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.21 to 9.9
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.14 to 1.45
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 35.3 to 360
Clear
Cancel
Advanced Search