Servo Motor Drivers
>
Hybrid Servo Motor / Stepper Motor Drivers
>
AZD Closed Loop Absolute Type Hybrid Servo Motor / Stepper Motor Drivers
> Advanced Search
Advanced Search in AZD Closed Loop Absolute Type Hybrid Servo Motor / Stepper Motor Drivers
Specifications
Driver Type
Closed Loop, Absolute, Built-in Controller (Stored Data)
Closed Loop, Absolute, Pulse Input
Closed Loop, Absolute, Pulse Input with RS-485 Communications
EtherCAT Compatible
EtherNet/IP Compatible
PROFINET Compatible
Power Supply
24/48 VDC
Single-Phase 100-120 VAC
Single-Phase/Three-Phase 200-240 VAC
Network Compatible
No
Yes
Clear
Cancel
Advanced Search