Brushless DC Motors & Gear Motors
>
DC Input Brushless DC Motors & Gear Motors
>
BLV Series R Type Brushless DC Motor Speed Control Systems (DC Input)
> Advanced Search
Advanced Search in BLV Series R Type Brushless DC Motor Speed Control Systems (DC Input)
Unit of Measure
Imperial
Metric
Specifications
Output Power
60 W (1/12 HP)
100 W (1/8 HP)
200 W (1/4 HP)
400 W (1/2 HP)
Power Supply
24 - 48 VDC
24 VDC
48 VDC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Spur Gear (Centered Shaft)
Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 2 to 956
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.191 to 108
Electromagnetic Brake
Equipped
Not Equipped
Cable Length (Included)
1.64 ft. (0.5 m)
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.005 to 1
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 20 to 4000
Clear
Cancel
Advanced Search