Cross Flow Fans
> Advanced Search
Advanced Search in Cross Flow Fans
Unit of Measure
Imperial
Metric
Specifications
Impeller Length (in.)
5.91
11.81
Impeller Length (mm)
150
300
Power Supply
24 VDC
48 VDC
Single-Phase 100/110/115 VAC
Single-Phase 200/220/230 VAC
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 106 to 240
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 3 to 6.8
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.33 to 0.39
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 83 to 98
Noise Level (db (A))
At Least :
No More Than :
Available Range: 58 to 64
Clear
Cancel
Advanced Search