Stepper Motor Packages
>
CVK Series SC Speed Control Stepper Motor and Driver Packages
>
Shop CVK Series SC Speed Control Stepper Motor and Driver Packages
> Advanced Search
Advanced Search in Shop CVK Series SC Speed Control Stepper Motor and Driver Packages
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
1.1
1.65
2.36
Frame Size (mm)
28
42
60
Max. Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 7.3 to 290
Max. Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.052 to 2.1
Gear Type
No Gearhead
Shaft
Single
Double
Clear
Cancel
Advanced Search