Hollow Rotary Actuators
>
Closed Loop Hollow Rotary Actuators
>
DGII Series Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
> Advanced Search
Advanced Search in DGII Series Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
2.36
3.35
5.12
7.87
Frame Size (mm)
60
85
130
200
Power Supply
DC Input
AC Input
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 7.9 to 442.54
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 0.9 to 50
Shaft
Single
Motor Location
Horizontal Mount
Vertical Mount
Cable Direction
Down
Left
Right
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search