Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
EAC Closed Loop AR Series Linear Actuators
> Advanced Search
Advanced Search in EAC Closed Loop AR Series Linear Actuators
Metric
Specifications
Actuator Frame Size ( )
42 mm (W) x 42 mm (H)
60 mm (W) x 60 mm (H)
Guide
Equipped
Not Equipped
Electromagnetic Brake
Equipped
Not Equipped
Motor Location
Reversed Motor Type
Straight Type
Lead (mm)
6
12
Stroke (mm)
50
100
150
200
250
300
Thrust (N)
At Least :
No More Than :
Available Range: 70 to 400
Push Force (N)
At Least :
No More Than :
Available Range: 100 to 500
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 300 to 600
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 6 to 30
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 15 to 60
Clear
Cancel
Advanced Search
close