Speed Control Components
>
Speed Controllers
> Advanced Search
Advanced Search in Speed Controllers
Unit of Measure
Imperial
Metric
Specifications
Power Supply
Single-Phase 100/110/115 VAC ±10% 50/60 Hz
Single-Phase 200/220/230 VAC ±10% 50/60 Hz
24 VDC
Single-Phase 100-120 VAC
Single-Phase 100-115 VAC
Single-Phase 110/115 VAC
Single-Phase 200-230 VAC
Single-Phase 220/230 VAC
Single-Phase, Three-Phase 200-240 VAC
Single-Phase 200-240 VAC
Three-Phase 200-240 VAC
Clear
Cancel
Advanced Search