MDA Series DC Axial Fans with Low Speed Alarm
> Advanced Search
Advanced Search in MDA Series DC Axial Fans with Low Speed Alarm
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
2.44
3.15
3.62
4.69
4.72
5.51
6.77
Frame Size (mm)
62
80
92
119
120
140
172
Power Supply
12 VDC
24 VDC
48 VDC
Function
Low Speed Alarm - Contact: ON
Low Speed Alarm - Electronic
Connection Type
Lead Wire
Connector
Type
A Type (with Alarm)
Speed (r/min)
At Least :
No More Than :
Available Range: 3000 to 4000
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 17.7 to 212
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.5 to 6
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.2 to 0.55
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 49 to 137
Fan Kit
Fan Only
Fan, Finger Guard, Connection Cable, Mounting Screws
Clear
Cancel
Advanced Search
close