MDP Series Splash Proof DC Axial Fans
> Advanced Search
Advanced Search in MDP Series Splash Proof DC Axial Fans
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
3.15
3.62
4.69
Frame Size (mm)
80
92
119
Power Supply
24 VDC
Function
Stall Alarm - Electronic
Connection Type
Lead Wire
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 36.4 to 98.8
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 1.03 to 2.8
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.14 to 0.28
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 35.3 to 70.4
Fan Kit
Fan, Finger Guard, Mounting Screws
Clear
Cancel
Advanced Search
close