Axial Fans
>
AC Input Axial Fans
>
MRE Series AC Axial Fans
> Advanced Search
Advanced Search in MRE Series AC Axial Fans
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
6.30
7.09
7.87
Frame Size (mm)
160
180
200
Power Supply
Three-Phase 220/230 VAC
Single-Phase 110/115 VAC
Single-Phase 220/230/240 VAC
Function
Low Speed Alarm - Contact: OFF
Low Speed Alarm - Contact: ON
Low Speed Alarm - Electronic
None
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 258 to 564
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 7.3 to 16
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.63 to 1.2
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 157 to 300
Fan Kit
Fan Only
Fan, Finger Guard, Mounting Screws
Clear
Cancel
Advanced Search