Axial Fans
>
AC Input Axial Fans
>
MU Series AC Axial Fans
> Advanced Search
Advanced Search in MU Series AC Axial Fans
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
3.15
3.62
4.69
Frame Size (mm)
80
92
119
Power Supply
Single-Phase 115 VAC
Single-Phase 220/230 VAC
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 19.4 to 106
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.55 to 3
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.13 to 0.33
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 32 to 81
Fan Kit
Fan Only
Fan, Finger Guard, Mounting Screws
Fan, Finger Guard, Plug Cord, Mounting Screws
Clear
Cancel
Advanced Search