Legacy / Discontinued Products
>
Packages
>
Stepper Motor / Driver Packages
>
RKII Series Stepper Motors & Driver with Built-in Controller (Stored Data) (no cables)
> Advanced Search
Advanced Search in RKII Series Stepper Motors & Driver with Built-in Controller (Stored Data) (no cables)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (Search) (in)
No Preference
1.65
2.36
3.35
3.54
Frame Size (Search) (mm)
No Preference
42
60
85
90
Speed (r/min)
Refer to Speed-Torque Characteristics
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 19.8 to 7360
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.14 to 52
Gear Type
No Preference
Spur Gear, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Encoder
No Preference
Not Equipped
Equipped
Shaft
No Preference
Single
Double
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Power Supply
No Preference
Single-Phase 100-120 VAC
Single-Phase 200-240 VAC
Clear
Cancel
Advanced Search