The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series (DC Input) Driver.
- 1.10 in. (28 mm) Frame Size
- Closed Loop
- DC Input
- Single or Double Shaft
- Geared Type Available
- Max. Holding Torque
- Round Shaft Type = 17 oz-in (0.12 N·m)
- Geared Type = 340 oz-in (2.4 N·m)