• Robot Controller

    αSTEP

    The MRC01 robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
    Use the αSTEP AZ Series family of products to support your in-house design for improved performance and ease of use.
    • Easily introduce custom built robots to existing systems
    • Direct control via EtherNet/IP™
    • Easy setup even for beginners (no ladder logic)
    • Experience the "MRC Studio" programming software (trial version) before purchase
    • Use with AZ Series drivers: built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)

    EtherNet/IP™ is a trademark of ODVA.

  • Multi-Axis Controller

    αSTEP

    A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
    • 24/48 VDC
    • For use with AZ Series DC Input Motors


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved