• Stepper Motor

    αSTEP

    One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

  • Speed Control Stepper Motor

    The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor (sold separately) and the driver. When combined with a programmable controller or switch (sold separately) the operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.

    • 24 VDC
    • No pulse generator needed
    • 2 speed settings are possible
    • Continous duty is possible

  • Stepper Motor

    The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.

  • Stepper Motor

    The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

  • Stepper Motor

    42 mm Stepper Motors for use with Linear Actuator Attachments.

  • Stepper Motor

    The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

  • Direct Connect Stepper Motor

    New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.

    • 1.10 in. (28 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • DC Input
    • Harmonic Gear Available

  • Compact Stepper Motor

    New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.

    • 1.65 in. (42 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • DC Input
    • Harmonic Gear and Electromagnetic Brake Type Available


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved