The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.
  • Designed for continuous operation
  • Lower heat generation
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
Unit of Measure
Items
Hollow Rotary Actuator

Hollow Rotary Actuator
Web Price Request Quote

Hollow Rotary Actuator

Hollow Rotary Actuator
Web Price Request Quote

Hollow Rotary Actuator

Hollow Rotary Actuator
Web Price Request Quote

Hollow Rotary Actuator

Hollow Rotary Actuator
Web Price Request Quote

Hollow Rotary Actuator

Hollow Rotary Actuator
Web Price Request Quote
Frame Size - 2.36 in60 mm - 2.36 in60 mm - 3.35 in85 mm - 3.35 in85 mm - 3.35 in85 mm
Power Supply - 24 VDC - 24 VDC - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC - Three-Phase 200-230 VAC
Shaft - Single - Double - Single - Single - Single
Electromagnetic Brake - Not Equipped
Output Table Supporting Bearing - Deep-Groove Ball Bearing - Deep-Groove Ball Bearing - Cross-Roller Bearing - Cross-Roller Bearing - Cross-Roller Bearing
Permissible Torque - 7.9 lb-in0.9 N·m - 7.9 lb-in0.9 N·m - 24 lb-in2.80 N·m - 24 lb-in2.80 N·m - 24 lb-in2.80 N·m
Inertia - 4324x10-7 kg·m²24 oz-in² - 4324x10-7 kg·m²24 oz-in² - 22092x10-7 kg·m²121 oz-in² - 22092x10-7 kg·m²121 oz-in² - 22092x10-7 kg·m²121 oz-in²
Permissible Speed (r/min) - 200
Gear Ratio (X:1) - 18 :1
Max. Holding Torque - 3.9 lb-in0.45 N·m - 3.9 lb-in0.45 N·m - 15.90 lb-in1.8 N·m - 15.90 lb-in1.8 N·m - 15.90 lb-in1.8 N·m
Input Current - 0.90 A - 0.90 A - 2.90 A - 1.90 A - 1.0 A
Lost Motion - 2 arc minute (0.033°)
Angular Transmission Accuracy - 4 arc minute (0.067º)
Permissible Thrust Load - 100 N22 lb - 100 N22 lb - 500 N112 lb - 500 N112 lb - 500 N112 lb
Permissible Moment Load - 2 N·m17.7 lb-in - 2 N·m17.7 lb-in - 10 N·m88 lb-in - 10 N·m88 lb-in - 10 N·m88 lb-in
Runout of Output Table Surface - 0.030 mm0 in. - 0.030 mm0 in. - 0.02 mm0 in. - 0.02 mm0 in. - 0.02 mm0 in.
Runout of Output Table Inner (Outer) Diameter - 0.030 mm0 in. - 0.030 mm0 in. - 0.02 mm0 in. - 0.02 mm0 in. - 0.02 mm0 in.
Parallelism of Output Table - 0.050 mm0 in. - 0.050 mm0 in. - 0.03 mm0 in. - 0.03 mm0 in. - 0.03 mm0 in.
Degree of Protection
- [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 - [Actuator] IP20 [Driver] IP20 - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved