The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
Items
US-round-shaft.jpg

AC Speed Control System

US-round-shaft.jpg

AC Speed Control System

US-round-shaft.jpg

AC Speed Control System

US-round-shaft.jpg

AC Speed Control System

US-round-shaft.jpg

AC Speed Control System
Motor Frame Size
- 2.36 in. sq. - 2.36 in. sq. - 2.76 in. sq. - 2.76 in. sq. - 3.15 in. sq.
Output Power - 6 W (1/125 HP) - 6 W (1/125 HP) - 15 W (1/50 HP) - 15 W (1/50 HP) - 25 W (1/30 HP)
Power Supply - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC
Frequency (Hz) - 60 - 60 50 - 60 - 60 50 - 60
Gear Ratio (X:1) -
Shaft/Gear Type - Round Shaft (No Gearhead)
Permissible Torque (1200 r/min) (lb-in) - 0.444 - 0.444 - 1.106 - 0.93 [60 Hz] 1.106 [50 Hz] - 1.75
Variable Speed Range (r/min) - 90 ~ 1600 - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] - 90 ~ 1600 - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] - 90 ~ 1600
Permissible Load Inertia
- 0.34 oz-in2 - 0.34 oz-in2 - 0.77 oz-in2 - 0.77 oz-in2 - 1.70 oz-in2
Speed Control Method (Select one of the following)
- Panel mounted potentiometer
Number of Speed Settings
- 1
Instantaneous Stop - No
Multi-Axes Control
- No
Alarm Output - No
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 4.75
RoHS Compliant
- No
Safety Standards
- UL CSA EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved