Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Items
DRL28D-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote

DRL28GD-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote

DRL28D-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote

DRL28GD-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote

DRL42D-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote
Actuator Frame Size - 1.1 in.sq. - 1.1 in.sq. - 1.1 in.sq. - 1.1 in.sq. - 1.65 in.sq.
Drive Method - Rolled Ball Screw - Rolled Ball Screw - Ground Ball Screw - Ground Ball Screw - Rolled Ball Screw
Power Supply - 24 VDC
Type - Standard
Guide - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Driver Included - Yes
Max. Vertical Transportable Mass (lb.)
- 6.6 - 3.3 - 6.6 - 3.3 - 22
Max. Horizontal Transportable Mass (lb.) - - 2.2 - - 2.2 -
Maximum Speed (in/s) - 0.94 - 0.94 - 0.94 - 0.94 - 1.18
Maximum Thrust Force (lbs) - 6.7 - 6.7 - 6.7 - 6.7 - 22
Resolution (in) - 0.000079 - 0.000079 - 0.000079 - 0.000079 - 0.00016
Lead - 0.039 inches/revolution - 0.039 inches/revolution - 0.039 inches/revolution - 0.039 inches/revolution - 0.079 inches/revolution
Stroke (in) - 1.18 - 1.18 - 1.18 - 1.18 - 1.57
RoHS Compliant
- No
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved