The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-
  • more
Items
V series top

Discontinued Product

V series top

Discontinued Product

V series top

Discontinued Product

V series top

Discontinued Product

V series top

Discontinued Product
Motor Frame Size
- 2.36 in. sq.
Output Power - 6 W (1/125 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 9 :1 - 15 :1 - 18 :1
Type - Lead Wire
Rated Torque (lb-in)
- 1.59 - 1.94 - 2.9 - 4.8 - 5.8
Rated Speed (rpm) - 360 - 300 - 200 - 120 - 100
Permissible Load Inertia
- 8.50 oz-in2 - 12.24 oz-in2 - 27.54 oz-in2 - 76.50 oz-in2 - 110.16 oz-in2
Safety Standards
- UL CSA EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved