The brushless DC motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.

  • 100 W (1/8 HP)
  • Analog driver type
  • 3.54 in. (90 mm) Frame Size
  • Electromagnetic Brake available
  • Driver Power Supply and I/O cables included
Unit of Measure
Items
BLH5100KC-_-img.jpg

100 W (1/8 HP) Brushless DC Motor Speed Control System (5:1 Gear Ratio) (24 VDC)
Web Price Request Quote

BLH5100KC-_-img.jpg

100 W (1/8 HP) Brushless DC Motor Speed Control System (10:1 Gear Ratio) (24 VDC)
Web Price Request Quote

BLH5100KC-_-img.jpg

100 W (1/8 HP) Brushless DC Motor Speed Control System (15:1 Gear Ratio) (24 VDC)
Web Price Request Quote

BLH5100KC-_-img.jpg

100 W (1/8 HP) Brushless DC Motor Speed Control System (20:1 Gear Ratio) (24 VDC)
Web Price Request Quote

BLH5100KC-_-img.jpg

100 W (1/8 HP) Brushless DC Motor Speed Control System (30:1 Gear Ratio) (24 VDC)
Web Price Request Quote
Motor Frame Size
- 3.54 in.90 mm
Output Power - 100 W (1/8 HP)
Power Supply - 24 VDC
Driver Type - Analog
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 18 mm
Degree of Protection (Motor) - IP65
Rated Torque - 15.9 lb-in1.8 N·m - 31 lb-in3.6 N·m - 47 lb-in5.4 N·m - 63 lb-in7.2 N·m - 91 lb-in10.3 N·m
Variable Speed Range (r/min) - 20 ~ 600 - 10 ~ 300 - 6.7 ~ 200 - 5 ~ 150 - 3.3 ~ 100
Permissible Load Inertia - 250 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 137 oz-in²45 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 25 x 10-4 kg·m² - 1040 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 550 oz-in²190 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 100 x 10-4 kg·m² - 2300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1230 oz-in²420 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 225 x 10-4 kg·m² - 3800 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2200 oz-in²700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 400 x 10-4 kg·m² - 8800 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4900 oz-in²1600 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 900 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 90 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 400 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 112 lb0.79 in. from Shaft End = 146 lb10 mm from Shaft End = 500 N20 mm from Shaft End = 650 N
Permissible Thrust Load - 33 lb150 N
Permissible Thrust Load -
Electromagnetic Brake - Not Equipped
Speed Control Method (Select one of the following) - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings - 2-speed operation is possible
Multi-Speed Setting Method - External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min
VR1
Max. Extension Length (m)
- 2
RoHS Compliant
- Yes
I/O Functions - Direct Input
Method: C-MOS Negative Logic Input
Point: 5 Points
Initial Assignment: START/STOP, RUN/BRAKE, CW/CCW, INT.VR/EX, ALARM-RESET

Direct Output
Method: Transistor and open-collector output
Point: 2 Points
Initial Assignment: SPEED, ALARM

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved