![]()
| Items |
EACM4RD05ARAC Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only) Web Price $708.00
|
EACM4RD10ARAC Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only) Web Price $708.00
|
EACM4RD15ARAC Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only) Web Price $732.00
|
EACM4RD20ARAC Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only) Web Price $732.00
|
EACM4RD25ARAC Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only) Web Price $757.00
|
|||||
| Actuator Frame Size | - 42 mm (W) x 42 mm (H) | |||||||||
| Power Input | - AC | |||||||||
| Guide | - Not Equipped | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Location | - Reversed Motor Type | |||||||||
| Dynamic Permissible Moment | - | |||||||||
| Static Permissible Moment | - | |||||||||
| Lead | - 12 mm | |||||||||
| Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
| Max. Speed | - 600 mm/s | |||||||||
| Thrust | - ~70 N | |||||||||
| Push Force | - 100 N | |||||||||
| Max. Horizontal Transportable Mass | - ~15 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Resolution | - 100 ~ 10000 P/R | |||||||||
| Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
|
RoHS Compliant |
- Yes | |||||||||
|
|
||||||||||