Items |
BMU230A-A-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
BMU230AP-A-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
BMU230C-A-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
BMU230CP-A-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
BMU260A-A-3 Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size |
- 2.36 in.60 mm | |||||||||
Output Power | - 30 W (1/25 HP) | - 30 W (1/25 HP) | - 30 W (1/25 HP) | - 30 W (1/25 HP) | - 60 W (1/12 HP) | |||||
Power Supply | - Single-Phase 100-120 VAC | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | |||||||||
Gear Ratio (X:1) | - | |||||||||
Output Shaft Diameter | - 8 mm | |||||||||
IP65 Motor? | - No | - Yes | - No | - Yes | - No | |||||
Rated Torque | - 0.85 lb-in0.10 N·m | - 0.85 lb-in0.10 N·m | - 0.85 lb-in0.10 N·m | - 0.85 lb-in0.10 N·m | - 1.69 lb-in0.19 N·m | |||||
Variable Speed Range (r/min) | - 80 ~ 4000 | |||||||||
Permissible Load Inertia | - 9.80 oz-in²1.80 kg·m² | - 9.80 oz-in²1.80 kg·m² | - 9.80 oz-in²1.80 kg·m² | - 9.80 oz-in²1.80 kg·m² | - 21 oz-in²3.75 kg·m² | |||||
Permissible Overhung Load |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb10 mm from Shaft End = 80 20 mm from Shaft End = 100 N |
|||||||||
Permissible Axial Load | - | |||||||||
Permissible Axial Load | - Half of motor mass or less | |||||||||
Speed Control Method (Select one of the following) |
- Digital Setting using the dial | |||||||||
Number of Speed Settings |
- 4 | |||||||||
Max. Extension Length (m) |
- 10.50 | |||||||||
|