Comparison : |
Item # 5IK60RA-CWE, 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) Item # 5RK60RA-AWU, 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) Item # 5RK60RA-CWE, 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) Item # 5IK60RGU-AWU / 5GU3KA, 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) Item # 5IK60RGU-AWU / 5GU3.6KA, 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC)
|